Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.320 |
| A dimension MM | 109.700 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA24FRC20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 5.540 |
| Drop dimension MM | 140.70 |
| End connection hex size IN | 2.250 |
| End connection hex size MM | 57.100 |
| End connection torque | 146-161 lb-ft(198-218 nm) |
| End size 1 | -32 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.770 |
| Hose cut off factor MM | 70.358 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 6.122 |
| Product height mm | 155.499 |
| Product length in | 4.630 |
| Product length mm | 117.602 |
| Product material | Carbon steel |
| Product width in | 2.406 |
| Product width mm | 61.112 |
| Series | 1A/Z Series |
| Thread size 1 | 2-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146180803 |
