Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.080 |
| A dimension MM | 103.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA24MP24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End size 1 | -24 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 2 MM | 50.000 |
| Hose cut off factor IN | 2.360 |
| Hose cut off factor MM | 60.000 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.000 |
| Product height in | 2.700 |
| Product height mm | 68.580 |
| Product length in | 4.180 |
| Product length mm | 106.172 |
| Product material | Carbon steel |
| Product width in | 2.700 |
| Product width mm | 68.580 |
| Series | 1A/Z Series |
| Thread size 1 | 1 1/2-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146126344 |
![Hose Fittings 1AA4MP4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213383%2FID432872428543-0101_preview.jpg&w=1920&q=75)