Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.350 |
| A dimension MM | 110.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA32MP32 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 2 MM | 63.000 |
| Hose cut off factor IN | 2.530 |
| Hose cut off factor MM | 64.300 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.400 |
| Product height in | 3.220 |
| Product height mm | 81.788 |
| Product length in | 4.590 |
| Product length mm | 116.586 |
| Product material | Carbon steel |
| Product width in | 3.220 |
| Product width mm | 81.788 |
| Series | 1A/Z Series |
| Thread size 1 | 2-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146126382 |
![Hose Fittings 1AA4MP4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213383%2FID432872428543-0101_preview.jpg&w=1920&q=75)