Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.170 |
A dimension MM | 55.000 |
Angle shape | 90 Degree |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.400 |
Construction Style | Crimp |
Drop dimension IN | 1.690 |
Drop dimension MM | 43.0 |
End Type 1 | Male inverted flare |
End size 1 | -4 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 1.370 |
Hose cut off factor MM | 34.800 |
Hose size | -4 |
Inside diameter IN | 0.170 |
Inside diameter MM | 4.200 |
Product height in | 2.130 |
Product height mm | 54.102 |
Product length in | 2.500 |
Product length mm | 63.500 |
Product material | Carbon steel |
Product width in | 0.880 |
Product width mm | 22.352 mm |
SERIES | 1A/Z Series |
Working pressure max bar | 310 |
Working pressure max psi | 4500 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146126665 |