![Hose Fittings 1AA16FJB12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213443%2FID432872610603-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
1AA8FJB10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1AA8FJB10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .63 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 3/4 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hose dash size | -10 | |
| Item type | Fitting Assembly | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| Trade Name | 1A Series |