Aeroquip by Danfoss
1AA8FRB8.052
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1AA8FRB8.052
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Construction style | Crimp | |
| Drop dimension | 2.04 | |
| End gender 1 | Female | |
| End type 1 | ORS | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hex Size 1 | .94 in | |
| Inside diameter | .36 in | |
| Item type | Fitting Assembly | |
| Product Type | Crimp Hose Fittings | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1A Series |