Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.610 |
| A dimension MM | 66.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA8MP10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hex size 2 IN | 0.944 |
| Hex size 2 MM | 24.000 |
| Hose cut off factor IN | 1.580 |
| Hose cut off factor MM | 40.100 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.800 |
| Product height in | 1.390 |
| Product height mm | 35.306 |
| Product length in | 2.740 |
| Product length mm | 69.596 |
| Product material | Carbon steel |
| Product width in | 1.390 |
| Product width mm | 35.506 |
| Series | 1A/Z Series |
| Thread size 1 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146127938 |
![Hose Fittings 1AA4MP4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213383%2FID432872428543-0101_preview.jpg&w=1920&q=75)