Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.690 |
| A dimension MM | 68.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA8PS6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Male swivel stud |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.850 |
| Hose cut off factor MM | 47.100 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 1.070 |
| Product height mm | 27.178 |
| Product length in | 2.910 |
| Product length mm | 73.914 |
| Product material | Carbon steel |
| Product width in | 1.070 |
| Product width mm | 27.178 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146128010 |
![Hose Fittings 1AA6PS8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213401%2FID432872495565-0101_preview.jpg&w=1920&q=75)