Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.917 | |
| A dimension MM | 48.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1AB20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE COMPRESSION | Female compression |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -20 | -20 |
| Inside diameter IN | 2.091 | |
| Inside diameter MM | 53.100 | |
| Product height in | 2.406 | |
| Product height mm | 61.100 | |
| Product length in | 1.917 | |
| Product length mm | 48.700 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.406 | |
| Product width mm | 61.100 | |
| Series | 1A/Z SERIES | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146170125 |
