Aeroquip by Danfoss
1AT20SL20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 1A20SL20
1AT20SL20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General purpose low, medium and high pressure hydraulic | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1.25 in | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | 1 1/4 IN | |
| End type 1 | Staplok | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 1.67 in | |
| Hose dash size | -20 | |
| Item type | Fitting Assembly | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 2.18 lb | |
| Packaged Width | 4 in | |
| Product Height | 2.41 in | |
| Product Length/Depth | 3.22 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 18.702 in³ | |
| Product Weight | 1.18 lb | |
| Product Width | 2.41 in | |
| Seal part number if included | FF9508-20 | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1A Series | |
| UPC | 678146170354 |