![Hose Fittings 1AA10FRB10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213427%2FID432872562587-0101_preview.jpg&w=1920&q=75)
Product specifications
Characteristic | Value |
---|---|
A dimension IN | 5.120 |
A dimension MM | 130.100 |
Angle shape | 90 Degree |
Compatible hose ID IN | 1.250 |
Compatible hose ID MM | 31.800 |
Construction Style | Crimp |
Drop dimension IN | 2.510 |
Drop dimension MM | 63.75 |
End Type 1 | Female ORFS swivel |
End connection torque | 125-140 lb-ft(170-190 Nm) |
End size 1 | -20 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.880 |
Hex size 1 MM | 47.752 |
Hose cut off factor IN | 3.570 |
Hose cut off factor MM | 90.678 |
Hose size | -20 |
Inside diameter IN | 1.020 |
Inside diameter MM | 26.000 |
Product height in | 2.510 |
Product height mm | 63.754 |
Product length in | 5.120 |
Product length mm | 130.048 |
Product material | Carbon steel |
Product width in | 2.410 |
Product width mm | 61.214 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | 1 11/16-12 UN |
Working pressure max BAR | 310 |
Working pressure max PSI | 4500 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146128430 |