Winner by Danfoss
1B-20-24(2WD)Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1B-20-24(2WD)Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 1/4 IN | |
| End Size 2 | 1 1/2 IN | |
| End type 1 | BSPP | |
| End type 2 | BSPP | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 55 mm | |
| Item type | BSPP Male/BSPP Male Adapter | |
| Product Height | 55 mm | |
| Product Length/Depth | 63 mm | |
| Product material | Carbon Steel | |
| Product Type | Straight Adapters | |
| Product Volume | 190.575 cm³ | |
| Product Weight | 470 g | |
| Product Width | 55 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | G1 1/4-11 | |
| Thread Size 2 | G1 1/2-11 | |
| Trade Name | 1B Series |