Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.283 | |
| A dimension MM | 32.590 | |
| Angle shape | STRAIGHT | Straight |
| Application | GENERAL INDUSTRIAL USEHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDS | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Catalog Item | 1B10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Compatible hoses | GH493 | GH493 |
| Compatible tube OD IN | 0.63 | |
| Compatible tube OD MM | 15.875 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -10 | -10 |
| Inside diameter IN | 1.146 | |
| Inside diameter MM | 29.108 | |
| Product height in | 1.481 | |
| Product height mm | 37.617 | |
| Product length in | 1.283 | |
| Product length mm | 32.588 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.481 | |
| Product width mm | 37.617 | |
| Series | B SERIES | B Series |
| Tube OD 1 IN | 0.625 | |
| Tube OD 1 MM | 15.875 |
