1B10FR10
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S10FR10
1B10FR10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Hydraulic system service with petroleum and water based fluids|General industrial service | |
| Compatible hose ID | .625 in | |
| Compatible hoses | GH493 | |
| Compatible tube OD | .625 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 1 IN | |
| End type 1 | ORS | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.0625 in | |
| Hose cut-off factor | 2.14 in | |
| Hose dash size | -10 | |
| Inside diameter | .45 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.481 in | |
| Packaged Weight | 1.419 lb | |
| Product Diameter | 1.481 in | |
| Product Height | 1.481 in | |
| Product Length/Depth | 3.15 in | |
| Product material | Carbon steel | |
| Product Volume | 6.909 in³ | |
| Product Weight | .419 lb | |
| Product Width | 1.481 in | |
| Thread sealant | No | |
| Thread Size 1 | 1-14 |