Aeroquip by Danfoss
1B10KSA10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1B10KSA10
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Construction style | Crimp |
| Drop dimension | 21.9 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Hose dash size | -10 |
| Inside diameter | 11.5 mm |
| Item type | Fitting Assembly |
| Product Height | 21.9 mm |
| Product Length/Depth | 82.8 mm |
| Product Type | Crimp Hose Fittings |
| Product Volume | 62.016 cm³ |
| Product Width | 34.2 mm |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 1B Series |