1B12BF12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S12BF12
1B12BF12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .75 in | |
| Compatible hoses | 2661-12, FC136, FC318-12, FC616, FC636, FC659, FC736, GH493 | |
| Compatible tube OD | .75 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 3/4 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.259 in | |
| Hose cut-off factor | 1 in | |
| Hose dash size | -12 | |
| Inside diameter | 15.5 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.657 in | |
| Product Height | 1.657 in | |
| Product Length/Depth | 2.185 in | |
| Product material | Carbon Steel | |
| Product Volume | 5.999 in³ | |
| Product Weight | .43 lb | |
| Product Width | 1.657 in | |
| Thread sealant | No | |
| Thread Size 1 | G3/4-14 | |
| UPC | 678146128560 |