Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.339 | |
| A dimension MM | 34.011 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1B12C | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | PASSIVATE | Passivate |
| Inside diameter IN | 1.043 | |
| Inside diameter MM | 26.492 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
