1B12DSA8
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S12DSA8
1B12DSA8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hose ID | .75 in | |
| Compatible hoses | 2661-12, FC136, FC318-12, FC616, FC636, FC659, FC736, GH493 | |
| Compatible tube OD | .75 in | |
| Construction style | Crimp | |
| Drop dimension | .944 | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.181 in | |
| Hose cut-off factor | 1.97 in | |
| Hose dash size | -12 | |
| Inside diameter | .96 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.335 in | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.42 lb | |
| Packaged Width | 4 in | |
| Product Height | .944 in | |
| Product Length/Depth | 3.413 in | |
| Product material | Carbon Steel | |
| Product Volume | 4.301 in³ | |
| Product Weight | .42 lb | |
| Product Width | 1.335 in | |
| Thread sealant | No | |
| Thread Size 1 | M24X1.5 | |
| UNSPSC | 27121707 | |
| UPC | 678146128621 |