1B12FH8
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S12FH8
1B12FH8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General purpose low, medium and high pressure hydraulic | |
| Compatible hose ID | .5 in | |
| Compatible hoses | GH493 | |
| Construction style | Crimp | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 2.1 in | |
| Hose dash size | -8 | |
| Item type | Fitting Assembly | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.34 lb | |
| Packaged Width | 4 in | |
| Product Height | 1.625 in | |
| Product Length/Depth | 3.173 in | |
| Product material | Carbon Steel | |
| Product Volume | 8.379 in³ | |
| Product Weight | .34 lb | |
| Product Width | 1.625 in | |
| Thread sealant | No | |
| UNSPSC | 27121707 |