1B12FLD12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S12FLD12
1B12FLD12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 22.5 Degree | |
| Compatible hose ID | .75 in | |
| Compatible hoses | 2661-12, FC136, FC318-12, FC616, FC636, FC659, FC736, GH493 | |
| Compatible tube OD | .75 in | |
| Construction style | Crimp | |
| Drop dimension | .44 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 2.82 in | |
| Hose dash size | -12 | |
| Inside diameter | .56 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.657 in | |
| Product Height | .44 in | |
| Product Length/Depth | 4.01 in | |
| Product material | Carbon Steel | |
| Product Volume | 2.924 in³ | |
| Product Weight | .59 lb | |
| Product Width | 1.657 in | |
| Thread sealant | No | |
| UPC | 678146128768 |