![Hose Fittings 1B16FLG16 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213477%2FID432872723641-0101_preview.jpg&w=1920&q=75)
1B12FLG12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spiral fittings
Recommended replacement: 4S12FLG12
1B12FLG12
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 60 Degree |
| Compatible hose ID | .75 in |
| Compatible hoses | 2661-12, FC136, FC318-12, FC616, FC636, FC659, FC736, GH493 |
| Compatible tube OD | .75 in |
| Construction style | Crimp |
| Drop dimension | 1.39 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Finish/plating | DURA-KOTE |
| Hose cut-off factor | 3.23 in |
| Hose dash size | -12 |
| Inside diameter | .56 in |
| Item type | Fitting Assembly |
| Outside diameter | 1.657 in |
| Packaged Weight | .658 lb |
| Product Height | 1.39 in |
| Product Length/Depth | 4.29 in |
| Product material | Carbon Steel |
| Product Volume | 9.881 in³ |
| Product Weight | .65 lb |
| Product Width | 1.657 in |
| Thread sealant | No |
| UPC | 678146128805 |