1B12JM12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1B12JM12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .75 in | |
| Compatible hoses | FC636, FC736, GH493, FC659 | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 3/4 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.26 in | |
| Hex Size 2 | 1.42 in | |
| Hose cut-off factor | 1.36 in | |
| Hose dash size | -12 | |
| Item type | Fitting Assembly | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.13 lb | |
| Packaged Width | 4 in | |
| Product Height | 1.657 in | |
| Product Length/Depth | 2.54 in | |
| Product material | Carbon Steel | |
| Product Volume | 6.974 in³ | |
| Product Weight | .13 lb | |
| Product Width | 1.657 in | |
| Thread sealant | No | |
| Thread Size 1 | G3/4-14 | |
| UPC | 678146128829 |