1B16DL10
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S16DL10
1B16DL10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .625 in | |
| Compatible hoses | 2661-12, FC136, FC318-12, FC616, FC636, FC659, FC736, GH493 | |
| Compatible tube OD | 1 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.259 in | |
| Hose cut-off factor | 1.17 in | |
| Hose dash size | -10 | |
| Inside diameter | .82 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.481 in | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.37 lb | |
| Packaged Width | 4 in | |
| Product Height | 1.481 in | |
| Product Length/Depth | 2.331 in | |
| Product material | Carbon Steel | |
| Product Volume | 5.113 in³ | |
| Product Weight | .37 lb | |
| Product Width | 1.481 in | |
| Thread sealant | No | |
| Thread Size 1 | M26X1.5 | |
| UNSPSC | 27121707 | |
| UPC | 678146128874 |