Aeroquip by Danfoss
1B16DS10
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S16DS10
1B16DS10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .625 in | |
| Compatible hoses | GH493 | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.417 in | |
| Hose cut-off factor | 1.48 in | |
| Hose dash size | -10 | |
| Inside diameter | .82 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.57 lb | |
| Packaged Width | 4 in | |
| Product Height | 1.481 in | |
| Product Length/Depth | 2.63 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 5.769 in³ | |
| Product Weight | .57 lb | |
| Product Width | 1.481 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M30X2 | |
| Trade Name | 1B Series | |
| UNSPSC | 27121707 | |
| UPC | 678146128881 |