1B16FL16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S16FL16
1B16FL16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | 1 in | |
| Compatible hoses | FC636, FC736, GH493, EC525. | |
| Compatible tube OD | 1 in | |
| Construction style | Crimp | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 2.14 in | |
| Hose dash size | -16 | |
| Inside diameter | .82 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1 in | |
| Packaged Weight | .97 lb | |
| Product Height | 2.08 in | |
| Product Length/Depth | 3.47 in | |
| Product material | Carbon Steel | |
| Product Volume | 15.02 in³ | |
| Product Weight | .97 lb | |
| Product Width | 2.081 in | |
| Thread sealant | No | |
| UPC | 678146128997 |