1B16FLD16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S16FLD16
1B16FLD16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 22.5 Degree | |
| Compatible hose ID | 1 in | |
| Compatible hoses | FC636, FC736, GH493, FC659 | |
| Compatible tube OD | 1 in | |
| Construction style | Crimp | |
| Drop dimension | .45 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 3.29 in | |
| Hose dash size | -16 | |
| Inside diameter | .76 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1 in | |
| Product Height | .45 in | |
| Product Length/Depth | 4.62 in | |
| Product material | Carbon Steel | |
| Product Volume | 4.326 in³ | |
| Product Weight | 1.09 lb | |
| Product Width | 2.081 in | |
| Thread sealant | No | |
| UPC | 678146129086 |