![Hose Fittings 1B12FLF12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213471%2FID432872694631-0101_preview.jpg&w=1920&q=75)
1B16FLF12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spiral fittings
Recommended replacement: 4S16FLF12
1B16FLF12
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 30 Degree |
| Compatible hose ID | .75 in |
| Compatible hoses | FC636, FC736, GH493, FC659 |
| Construction style | Crimp |
| Drop dimension | .64 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Finish/plating | DURA-KOTE |
| Hose cut-off factor | 3.19 in |
| Hose dash size | -12 |
| Item type | Fitting Assembly |
| Product Height | 1.4685 in |
| Product Length/Depth | 4.26 in |
| Product material | Carbon Steel |
| Product Volume | 10.366 in³ |
| Product Weight | .72 lb |
| Product Width | 1.657 in |
| Thread sealant | No |
| UPC | 678146129116 |