1B16FR12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S16FR12
1B16FR12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .75 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 1 7/16 IN | |
| End type 1 | ORS | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose dash size | -12 | |
| Item type | Fitting Assembly | |
| Product material | Carbon Steel | |
| Product Weight | .8 lb | |
| Thread sealant | No | |
| Thread Size 1 | 1 7/16-12 |