1B16SL16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1B16SL16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | 1 in | |
| Compatible hoses | FC636, FC736, GH493, FC659 | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End type 1 | Staplok | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 1.6 in | |
| Hose dash size | -16 | |
| Item type | Fitting Assembly | |
| Product Height | 2.081 in | |
| Product Length/Depth | 2.93 in | |
| Product material | Carbon Steel | |
| Product Volume | 12.689 in³ | |
| Product Weight | .8 lb | |
| Product Width | 2.081 in | |
| Thread sealant | No | |
| UPC | 678146129178 |