Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.910 | |
| A dimension MM | 48.500 | |
| Angle shape | STRAIGHT | Straight |
| Application | GENERAL INDUSTRIAL USEHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDS | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1B20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Compatible hoses | GH493 | GH493 |
| Compatible tube OD IN | 1.25 | |
| Compatible tube OD MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.609 | |
| Inside diameter MM | 40.900 | |
| Product height in | 2.430 | |
| Product height mm | 61.722 | |
| Product length in | 1.910 | |
| Product length mm | 48.514 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.430 | |
| Product width mm | 61.722 | |
| Series | B SERIES | B Series |
| Tube OD 1 IN | 1.250 | |
| Tube OD 1 MM | 31.750 |
