1B20FLA12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1B20FLA12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hose ID | .75 in | |
| Compatible hoses | FC636, FC736, GH493, EC525 | |
| Construction style | Crimp | |
| Drop dimension | 1 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 2.46 in | |
| Hose dash size | -12 | |
| Item type | Fitting Assembly | |
| Packaged Weight | 1.803 lb | |
| Product Height | 1.83 in | |
| Product Length/Depth | 3.66 in | |
| Product material | Carbon Steel | |
| Product Volume | 6.818 in³ | |
| Product Weight | .803 lb | |
| Product Width | 1.018 in | |
| Thread sealant | No | |
| UPC | 678146129345 |