1B20FLE20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S20FLE20
1B20FLE20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 67.5 Degree | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Compatible hose ID | 1.25 in | |
| Compatible hoses | GH493 | |
| Construction style | Crimp | |
| Drop dimension | 1.83 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 4.44 in | |
| Hose dash size | -20 | |
| Inside diameter | 2.19 in | |
| Item type | Fitting Assembly | |
| Packaged Weight | 2.83 lb | |
| Product Diameter | 2.43 in | |
| Product Height | 3.045 in | |
| Product Length/Depth | 6.99 in | |
| Product material | Carbon Steel | |
| Product Volume | 51.721 in³ | |
| Product Weight | 1.83 lb | |
| Product Width | 2.43 in | |
| Thread sealant | No | |
| UPC | 678146129437 |