![Hose Fittings 1B16FLG16 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213477%2FID432872723641-0101_preview.jpg&w=1920&q=75)
1B20FLG16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spiral fittings
Recommended replacement: 4S20FLG16
1B20FLG16
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 60 Degree |
| Compatible hose ID | 1 in |
| Compatible hoses | FC636, FC736, GH493, EC525 |
| Construction style | Crimp |
| Drop dimension | 1.57 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Finish/plating | DURA-KOTE |
| Hose cut-off factor | 4.6 in |
| Hose dash size | -16 |
| Item type | Fitting Assembly |
| Packaged Weight | 1.01 lb |
| Product Height | 2.61 in |
| Product Length/Depth | 5.95 in |
| Product material | Carbon Steel |
| Product Volume | 32.301 in³ |
| Product Weight | .01 lb |
| Product Width | 2.08 in |
| Thread sealant | No |
| UPC | 678146129468 |