![Hose Fittings 1B16FLG16 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213477%2FID432872723641-0101_preview.jpg&w=1920&q=75)
1B20FLG20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spiral fittings
Recommended replacement: 4S20FLG20
1B20FLG20
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 60 Degree |
| Compatible hose ID | 1.25 in |
| Compatible hoses | FC636, FC736, GH493, EC525 |
| Construction style | Crimp |
| Drop dimension | 1.57 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Finish/plating | DURA-KOTE |
| Hose cut-off factor | 4.67 in |
| Hose dash size | -20 |
| Item type | Fitting Assembly |
| Packaged Weight | 1.57 lb |
| Product Height | 2.785 in |
| Product Length/Depth | 6.4 in |
| Product material | Carbon Steel |
| Product Volume | 43.312 in³ |
| Product Weight | .57 lb |
| Product Width | 2.43 in |
| Thread sealant | No |
| UPC | 678146129475 |