Aeroquip by Danfoss
1B24FLB24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S24FLB24
1B24FLB24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1.5 in | |
| Compatible hoses | FC636, FC736, GH493, EC525. | |
| Compatible tube OD | 1.5 in | |
| Construction style | Crimp | |
| Drop dimension | 3.12 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 4.35 in | |
| Hose dash size | -24 | |
| Inside diameter | 1.19 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.5 in | |
| Product Height | 3.12 in | |
| Product Length/Depth | 6.07 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 51.702 in³ | |
| Product Weight | 2.62 lb | |
| Product Width | 2.73 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1B Series | |
| UPC | 678146129642 |