Danfoss Hansen
1B3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1B3
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Agriculture, Hydraulic Tool, General Industry, Construction, Fluid Transfer, Chemical, Oil and Gas, Transportation, Food and Beverage, Trucks, Nuclear | |
| Body size | 1/4 | |
| Brand | Danfoss | |
| Connection style | Manual Connect | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End type 1 | MPT | |
| End type 2 | Line/Hose/Tube | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Bright Dip | |
| Hose ID | .125 | |
| Item type | Male Half | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 4 in | |
| Product Height | .44 in | |
| Product Length/Depth | 1.78 in | |
| Product material | Brass | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | .345 in³ | |
| Product Weight | .07 lb | |
| Product Width | .44 in | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Trade Name | None | |
| UPC | 678146097514 |