1B32FL20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S32FL20
1B32FL20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | 1.25 in | |
| Compatible hoses | FC636, FC736, GH493, EC525 | |
| Construction style | Crimp | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 2.54 in | |
| Hose dash size | -20 | |
| Item type | Fitting Assembly | |
| Packaged Weight | 3.02 lb | |
| Product Height | 2.81 in | |
| Product Length/Depth | 4.09 in | |
| Product material | Carbon Steel | |
| Product Volume | 32.295 in³ | |
| Product Weight | 2.02 lb | |
| Product Width | 2.81 in | |
| Thread sealant | No | |
| UPC | 678146129819 |