![Hose Fittings 1B12FLF12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213471%2FID432872694631-0101_preview.jpg&w=1920&q=75)
1B32FLF32
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spiral fittings
Recommended replacement: 4S32FLF32
1B32FLF32
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 30 Degree |
| Compatible hose ID | 2 in |
| Compatible hoses | 2661-12, FC136, FC318-12, FC616, FC636, FC659, FC736, GH493 |
| Compatible tube OD | 2 in |
| Construction style | Crimp |
| Drop dimension | 1.25 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Finish/plating | DURA-KOTE |
| Hose cut-off factor | 4.88 in |
| Hose dash size | -32 |
| Inside diameter | 1.62 in |
| Item type | Fitting Assembly |
| Outside diameter | 3.157 in |
| Packaged Weight | 3.91 lb |
| Product Height | 1.25 in |
| Product Length/Depth | 7.37 in |
| Product material | Carbon Steel |
| Product Volume | 29.084 in³ |
| Product Weight | 3.91 lb |
| Product Width | 3.157 in |
| Thread sealant | No |
| UPC | 678146129901 |