Aeroquip by Danfoss
1B40FLB32
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1B40FLB32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 2 in | |
| Compatible hoses | 2661-12, FC136, FC318-12, FC616, FC636, FC659, FC736, GH493 | |
| Compatible tube OD | 2.5 in | |
| Construction style | Crimp | |
| Drop dimension | 4.56 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 4.72 in | |
| Hose dash size | -32 | |
| Inside diameter | 1.62 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 3.157 in | |
| Packaged Weight | 5.35 lb | |
| Product Height | 4.56 in | |
| Product Length/Depth | 7.2 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 103.651 in³ | |
| Product Weight | 5.35 lb | |
| Product Width | 3.157 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1B Series | |
| UPC | 678146129932 |