1B6BFB6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S6BFB6
1B6BFB6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hose ID | .375 in | |
| Compatible hoses | FC636, FC659, FC736, GH493 | |
| Construction style | Crimp | |
| Drop dimension | 1.38 | |
| End gender 1 | Female | |
| End Size 1 | 3/8 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 22 mm | |
| Hose cut-off factor | 1.32 in | |
| Hose dash size | -6 | |
| Item type | Fitting Assembly | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.21 lb | |
| Packaged Width | 4 in | |
| Product Height | 1.38 in | |
| Product Length/Depth | 2.32 in | |
| Product material | Carbon Steel | |
| Product Volume | 3.707 in³ | |
| Product Weight | .21 lb | |
| Product Width | 1.158 in | |
| Thread sealant | No | |
| Thread Size 1 | G3/8-19 | |
| UNSPSC | 27121707 |