1B6JF6
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S6JF6
1B6JF6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .375 in | |
| Compatible hoses | FC636, FC659, FC736, GH493 | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 3/8 IN | |
| End type 1 | JIS | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .87 in | |
| Hex Size 2 | .87 in | |
| Hose cut-off factor | 1.33 in | |
| Hose dash size | -6 | |
| Item type | Fitting Assembly | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.22 lb | |
| Packaged Width | 4 in | |
| Product Height | .87 in | |
| Product Length/Depth | 2.33 in | |
| Product material | Carbon Steel | |
| Product Volume | 1.764 in³ | |
| Product Weight | .22 lb | |
| Product Width | .87 in | |
| Thread sealant | No | |
| Thread Size 1 | G3/8-19 | |
| UNSPSC | 27121707 | |
| UPC | 678146129956 |