1B8DL6
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S8DL6
1B8DL6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .375 in | |
| Compatible hoses | FC636, FC659, FC736, GH493 | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .75 in | |
| Hose cut-off factor | 1.24 in | |
| Hose dash size | -6 | |
| Inside diameter | .26 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.158 in | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.17 lb | |
| Packaged Width | 4 in | |
| Product Diameter | 1.158 in | |
| Product Height | 1.158 in | |
| Product Length/Depth | 2.24 in | |
| Product material | Carbon Steel | |
| Product Volume | 3.004 in³ | |
| Product Weight | .17 lb | |
| Product Width | 1.158 in | |
| Thread sealant | No | |
| Thread Size 1 | M16X1.5 | |
| UNSPSC | 27121707 | |
| UPC | 678146129994 |