1B8DLB6
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1B8DLB6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hose ID | .375 in | |
| Construction style | Crimp | |
| Drop dimension | 1.4 | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .75 in | |
| Hose cut-off factor | 1.26 in | |
| Hose dash size | -6 | |
| Item type | Fitting Assembly | |
| Packaged Weight | 1 lb | |
| Product material | Carbon Steel | |
| Thread sealant | No | |
| Thread Size 1 | M16X1.5 |