Aeroquip by Danfoss
1B8DS6
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S8DS6
1B8DS6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .375 in | |
| Compatible hoses | FC636, FC659, FC736, GH493 | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .94 in | |
| Hose cut-off factor | 1.12 in | |
| Hose dash size | -6 | |
| Item type | Fitting Assembly | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.21 lb | |
| Packaged Width | 4 in | |
| Product Height | .94 in | |
| Product Length/Depth | 2.12 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 1.873 in³ | |
| Product Weight | .21 lb | |
| Product Width | .94 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M20X1.5 | |
| Trade Name | 1B Series | |
| UNSPSC | 27121707 | |
| UPC | 678146130006 |