1B8DSA6
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S8DSA6
1B8DSA6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hose ID | .375 in | |
| Compatible hoses | FC636, FC659, FC736, GH493 | |
| Construction style | Crimp | |
| Drop dimension | .75 | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .94 in | |
| Hose cut-off factor | 1.69 in | |
| Hose dash size | -6 | |
| Item type | Fitting Assembly | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.24 lb | |
| Packaged Width | 4 in | |
| Product Height | .68 in | |
| Product Length/Depth | 2.61 in | |
| Product material | Carbon Steel | |
| Product Volume | 2.055 in³ | |
| Product Weight | .24 lb | |
| Product Width | 1.158 in | |
| Thread sealant | No | |
| Thread Size 1 | M20X1.5 | |
| UNSPSC | 27121707 |