1B8DSB6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S8DSB6
1B8DSB6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hose ID | .375 in | |
| Compatible hoses | FC636, FC659, FC736, GH493 | |
| Construction style | Crimp | |
| Drop dimension | 1.38 | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .94 in | |
| Hose cut-off factor | 1.38 in | |
| Hose dash size | -6 | |
| Item type | Fitting Assembly | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.24 lb | |
| Packaged Width | 4 in | |
| Product Height | 1.39 in | |
| Product Length/Depth | 2.2 in | |
| Product material | Carbon Steel | |
| Product Volume | 3.541 in³ | |
| Product Weight | .24 lb | |
| Product Width | 1.158 in | |
| Thread sealant | No | |
| Thread Size 1 | M20X1.5 | |
| UNSPSC | 27121707 | |
| UPC | 678146130013 |