1B8FHB8
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S8FHB8
1B8FHB8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | General purpose low, medium and high pressure hydraulic | |
| Compatible hose ID | .5 in | |
| Compatible hoses | 2661-12, FC136, FC318-12, FC616, FC636, FC659, FC736, GH493 | |
| Compatible tube OD | .5 in | |
| Construction style | Crimp | |
| Drop dimension | 1.63 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 1.7 in | |
| Hose dash size | -8 | |
| Inside diameter | .37 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.335 in | |
| Packaged Weight | 1.01 lb | |
| Product Height | 1.63 in | |
| Product Length/Depth | 2.87 in | |
| Product material | Carbon Steel | |
| Product Volume | 6.245 in³ | |
| Product Weight | .01 lb | |
| Product Width | 1.335 in | |
| Thread sealant | No | |
| UNSPSC | 27121707 | |
| UPC | 678146130044 |