1B8FLF8
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S8FLF8
1B8FLF8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 30 Degree | |
| Compatible hose ID | .5 in | |
| Construction style | Crimp | |
| Drop dimension | .5 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose dash size | -8 | |
| Item type | Fitting Assembly | |
| Product Height | .5 in | |
| Product Length/Depth | 3.32 in | |
| Product material | Carbon Steel | |
| Product Weight | .01 lb | |
| Thread sealant | No | |
| UPC | 678146130105 |