![Hose Fittings 1B16FLG16 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213477%2FID432872723641-0101_preview.jpg&w=1920&q=75)
1B8FLG8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spiral fittings
Recommended replacement: 4S8FLG8
1B8FLG8
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 60 Degree |
| Compatible hose ID | .5 in |
| Construction style | Crimp |
| Drop dimension | 1.13 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Finish/plating | DURA-KOTE |
| Hose dash size | -8 |
| Item type | Fitting Assembly |
| Product Height | 1.13 in |
| Product Length/Depth | 3.57 in |
| Product material | Carbon Steel |
| Product Weight | .37 lb |
| Thread sealant | No |
| UPC | 678146130112 |