Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.600 |
| A dimension MM | 66.100 |
| Angle shape | Straight |
| Catalog Item | 1BA10FJ10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | EC525FC636 FC736 GH493 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 15.875 |
| Construction Style | Crimp |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Hex size 2 IN | 0.938 |
| Hex size 2 MM | 25.400 |
| Hose cut off factor IN | 1.600 |
| Hose cut off factor MM | 40.600 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.800 |
| Product height in | 1.480 |
| Product height mm | 37.592 |
| Product length in | 2.770 |
| Product length mm | 70.358 |
| Product material | Carbon steel |
| Product width in | 1.480 |
| Product width mm | 37.592 |
| Series | B Series |
| Thread size 1 | 1 1/16-12 UN |
| Tube OD 1 IN | 0.625 |
| Tube OD 1 MM | 15.875 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146130143 |
![Hose Fittings 1BA32FJ32C [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213292%2FID432872173458-0101_preview.jpg&w=1920&q=75)